Physical Layer Transceiver interface to support LIN Bus Specifications Version 1.3, 2.0, 2.1 and SAE J2602
Integrated 3.3V or 5.0V Vreg with output current of 70mA and current limit greater than 250mA
ESD performance on Vbb & LIN pins > 15KV (IEC 61000-4-2)
Meets stringent auto requirements including “OEM Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications”, Version 1.2, March 2011
Typical powerdown current < 4.5uA
MCP2021A-330 with 3.3V regulator
MCP2021A-500 with 5V regulator
Extended temperature range: -40°C to +125°C
The MCP2021A provides a bidirectional, half-duplex communication physical interface to an automotive and industrial Local Interconnect (LIN) and SAE J2602 bus. Operation covers LIN Bus Specification Versions 1.3, 2.0, 2.1 and SAE J2602. The device incorporates a voltage regulator with 5V/70mA or 3.3V/70mA output. The regulator is short-circuit protected and also includes thermal shutdown. The regulator has been specifically designed to operate in the automotive environment and will survive reverse battery conditions, +43V load dump transients and double-battery jump starts. The device has been designed to meet the stringent quiescent current requirements of the automotive industry. The devices' very low emissions, excellent robustness to automotive transients and very high ESD robustness have been confirmed by independent test authorities.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
MCP2021A/MCP2022A - LIN Transceiver with Voltage Regulator
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.