LAN9255 | Microchip Technology

Overview

Alternate products
Compare Products (4)
  • Ethernet Bandwidth:100BASE-TX/
  • MAC:Yes
  • PHY:Yes
  • FMMUs:8
  • SYNC manager:8
  • Distributed clocks:64
  • DPRAM:8
  • Op. Voltage (V):3.300
  • Ethernet Ports:Internal-2
  • Temp. Range Min. (°C):-40
  • Temp. Range Max. (°C):105
  • Fiber:No
Read more
    EtherCAT
  • EtherCAT device controller with 8 Fieldbus Memory Management Units (FMMUs) and 8 SyncManagers
  • Dual Integrated EtherCAT PHYs (EtherCAT IN / EtherCAT OUT) with HP Auto-MDIX
  • Option to operate without ESI EEPROM
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

LAN9255
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase