LAN7431 | Microchip Technology

Overview

Alternate products
Compare Products (4)
  • DownstreamPorts:RGMII x1
  • Downstream USB Ports:0
  • Port Speed:10/100/1000Mbps
  • InterfaceUpStream:PCIe 3.1 at 2.5GT/s
  • Interrupt Pin:No
  • Net Detach:No
  • OpVoltage:3.3
  • Temperature Range Max:105
  • Temperature Range Min:-40
Read more
    Single-chip, PCIe 3.1 @ 2.5GT/s MII / RGMII Network Controller
  • PCIe Low Power Sub State LPSS L1.1 (snooze) & L1.2 (off)
  • Requires only a single 25MHz crystal or single ended clock
  • 9K jumbo frames are supported
  • Internal OTP memory to remove the need for external EEPROM
    RGMII / MII
  • RGMII v1.3, v2.0 with option for programmable delay
  • Variable IO power supplies in the range 1v8 to 3v3
  • IEEE 1588-2008 Precision Time Protocol
  • IEEE 1588-2008 E2E and P2P one and two step supported
  • IEEE 1588-2008 Programmable Time Compare output (Eg: 1PPS)
    Comprehensive Driver Support
  • Windows OneCore with WHQL Certification
  • Linux driver in mainline kernel
  • QNX Support Package
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

LAN7431
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase