Internal “Category I” Metallurgical bonds for 1N4954US thru 1N4996US, and “Category III” for 1N6632US thru 1N6637US as well as 1N5968US thru 1N5959US.
JAN, JANTX, JANTXV, and JANS available per MILPRF-19500/356.
Axial-leaded equivalents (see separate data sheet for 1N4954 thru 1N4996, 1N6632 thru 1N6637 and 1N5968 thru 1N5969).
Regulates voltage over a broad operating current and temperature range.
Extensive selection from 3.3 to 390V.
Standard voltage tolerances are plus/minus 5% with no suffix.
Tight tolerances available in plus or minus 2% or 1% with C or D suffix respectively.
Flexible axial-lead mounting terminals.
Nonsensitive to ESD per MIL-STD-750 method 1020.
Inherently radiation hard as described in Microchip Micronote 50.
This surface mount Zener Voltage Regulator series is military qualified to MIL-PRF-19500/356 and is ideal for high-reliability applications where a failure cannot be tolerated. These industry-recognized 5 Watt Zener Voltage Regulators are hermetically sealed with voidless-glass construction using an internal metallurgical bond. It includes Zener selections from 3.3 to 390 volts in standard 5% tolerances as well as tighter tolerances identified by different suffix letters on the part number. They are also available in axial-leaded packages for thru hole mounting by deleting the “US” suffix (see separate data sheet for 1N4954 thru 1N4996, 1N5968 thru 1N5969, and 1N6632 thru 1N6637). Microchip also offers numerous other Zener products to meet higher and lower power ratings in both thru-hole and surface mount packages.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.