HBA Ultra 1200p-32i | Microchip Technology

HBA Ultra 1200p-32i

Status: In Production
24G SAS/SATA/NVMe PCIe Gen 4 Host Bus Adapter

Overview

  • Cache Memory:NA
  • Cache Protection:NA
  • Physical Dimensions (Inch/mm):4.376" H × 6.6" L (111.15 mm × 167.65 mm)
  • Port Count Supported Devices:SATA, SAS-4, NVMe
  • Product Type:Host Bus Adapter
  • SKU:1200UP32IX2S
  • External Ports:0
  • Internal Ports:32
  • Multimode:no
  • PCIe Lanes:x16
  • Product Description:24Gbps SAS/SATA/NVMe PCIe Gen 4 Smart Storage Products - HBA Adapters
  • Product Name:HBA Ultra 1200-32i
Read more
  • Industry's first 24G SAS adapter support for industry standard SAS-4 connectivity
  • Industry's only 32-port SAS/SATA/NVMe host bus adapter
  • 16 Gbps NVMe Gen 4, 24 Gbps SAS-4, and 6 Gbps SATA full Tri-mode SAS/SATA/NVMe adapters
  • 16-lane (x16) PCIe Gen 4 host interface
  • Dynamic power management to save up to 30% power
    • Performance
    • Superior performance with up to 14.8 GB/s throughput and 3.4M IOPs 4K random reads
    • Integrated PCIe Switch enables DirectPath technology for the industry's lowest latency and high bandwidth NVMe solution
    • Dynamic Channel Multiplexing (DCM) technology that aggregates expander attached SAS or SATA hard drives onto 24G SAS infrastructure with near 100% link efficiency for unparalleled throughput
      Security
    • Microchip’s Trusted Platform support with a new level of compute and supply chain security based on Hardware Root of Trust
    • Self-Encrypting Drive (SED) management software
      Management
    • Common management experience across Smart Storage platform and Tri-mode media
    • Support for both Intel® Virtual Pin Port (VPP) for intelligent backplane management and SFF's Universal Backplane Management (UBM) standards to simplify integration and enhance product flexibility
    • Industry leading storage management including standards-based Platform Level Data Model (PLDM)/Redfish® Device Enablement (RDE) to simplify integration
    • SGPIO and SCSI Enclosure Services (SES) allow a common way to manage device status and activity for directly connected storage devices or for devices connected behind a SAS expander
    • BMC Integration with PBSI & MCTP Support
      Interoperability and Compatibility
    • Proven compatibility with existing Adaptec Smart solutions, multiple operating systems, servers, enclosures, SSDs and HDDs
    Use your up or down key to switch images.

    Tools And Software

    HBA-1200up-32i
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase