EMC1413 | Microchip Technology

Three Channel Temperature Sensor

EMC1413

Status: In Production

Overview

  • NumOfChannelsMonitored:3
  • Max. Accuracy @ 25° ; (° ;):1
  • Typical Accuracy:0.25
  • Features:{ "ValueKind": 3 }
  • InterfaceType:I2C, SMBus
  • Resolution (bits):11
  • ±1°C accuracy
  • ±0.125°C resolution
  • Resistance Error Correction
  • Automatically determines external diode type and optimal settings
  • Supports CPU thermal and substrate diodes
  • Supports up to 2.2nF diode filter capacitor
  • Programmable SMBus Address
  • Programmable temperature limits for ALERT#
  • 3.3V Supply Voltage
  • Pakckages: 10-pin MSOP, 10-pin 3mm x 3mm DFN
  • Notebook Computers
  • Desktop Computers
  • Industrial
  • Embedded applications
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    EMC1413
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Purchase