CL2 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

CL2

Status: In Production
Simple 90V, 20mA, Temperature Compensated, Constant-Current LED Driver IC

Overview

  • +Vin min (V):5.0
  • +Vin max (V):90
  • Vout min (V):5.0
  • Vout max (V):90
  • Output Current (mA):20
  • Dimming:External FET
  • Parallelable:Yes
  • Package:TO-252, TO-92, SOT-89
  • Features: --
Read more
    • 5.0 to 90V operating range (VA-B)
    • 20mA ±10% at 5.0 - 90V
    • 0.01%/°C typical temperature coefficient
    • Available in TO-243AA (SOT-89), TO-252 (D-PAK), & TO-92 packages
    • Can be paralleled for higher current
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation
Title
Document Category
DS Number

Tools And Software

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Purchase