AVR® DU Family
The new AVR® DU family of microcontrollers feature the well-known AVR® CPU, now running at up to 24 MHz across the full supply voltage range of 1.8V to 5.5V. The family includes 16 KB, 32 KB, and 64 KB Flash variants in 14 to 32-pin package options. The AVR® DU family is designed to bring real-time control and USB 2.0 Full Speed device support to applications including industrial control, home appliance products, automotive, and Internet of Things (IoT). The AVR DU support crystal-less USB operation, and includes an optional internal 3.3V voltage regulator.
The family uses the latest Core Independent Peripherals with low-power features and 5V operation for increased noise immunity. The Event System, Configurable Custom Logic (CCL), along with analog peripherals like 10-bit ADC and comparator.
AVR16DU14
The AVR16DU14 will be available in SOIC package option running at up to 24 MHz and with 16 KB Flash, 2 KB SRAM, and 256B of EEPROM.
The AVR16DU14 product support one USB 2.0 Full Speed Device with 16 endpoints each with one input and one output endpoint for up to 32 total endpoints. The USB module has built in DMA access to internal SRAM for improved throughput.