The Microchip SAME70N20 devices are members of a flash microcontrollers family based on the high-performance 32-bit ARM Cortex-M7 processor with Floating Point Unit (FPU). These devices operate at up to 300MHz and feature up to 1024 Kbytes of Flash, up to 384 Kbytes of multi-port SRAM and configurable Instruction and Data Tightly Couple Memories to leverage the advanced DSP capabilities of the core. SAME70N20 features multiple networking/connectivity peripherals, including CAN-FD interface and one 1O/100Mbps Ethernet MAC with specific hardware support for Audio Video Bridging (AVB). Additional communication interfaces include a HS USB Host and Device, a HS SDCard/SDIO/MMC interface, USARTs, SPIs and multiple TWIs. Analog features includes dual 2Msps, 12-bit ADCs with analog front end offering offset and gain error correction, and 2Msps 12-bit DAC.
The SAME70N20 is available in 100-pin QFP and BGA package options.
Note: While there are no plans to change the availability status of Revision A for this device, new designs should use Revision B for prototypes and production.
Supported by MPLAB X IDE and MPLAB Harmony.