23A512 | Microchip Technology

Overview

  • Battery Backup:0
  • Bus Modes:SPI,SDI,SQI
  • Density:512 Kbit
  • Endurance:Unlimited
  • Max. Clock Freq.:20 MHz
  • Operating Voltage Max (V):2.2
  • Operating Voltage Min (V):1.7
  • Page Size (Bytes):32
  • Write Protected:0
  • Data Retention:0
Read more
    • SPI-Compatible Bus Interface: - 20 MHz Clock rate - SPI/SDI/SQI mode
    • Low-Power CMOS Technology: - Read Current: 3 mA at 5.5V, 20 MHz - Standby Current: 4 µA at +85°C
    • Unlimited Read and Write Cycles
    • Zero Write Time
    • 64K x 8-bit Organization: - 32-byte page
    • Byte, Page and Sequential mode for Reads and Writes
    • High Reliability
    • Pb-Free and RoHS Compliant, Halogen Free
    • 8 Lead SOIC, TSSOP and PDIP Packages
    • Temp Range: -40°C to +85°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

23a512
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase