11AA160 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Battery Backup:0
  • Density:16 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:100 kHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.8
  • Page Size (Bytes):16
  • Write Protect Scheme:Quarter, Half, Whole Array
  • Write Protected:1
  • Data Retention:0
Read more
  • Single I/O Interface
  • 16 Kbit Memory Densities
  • 1.8-5.5V Operating Voltage
  • 10-100 kHz Operating Frequency
  • 1 Million Erase/Write Cycles
  • Software Write Protect: ¼, ½, or Full Array
  • Status Register
  • Set/Erase entire memory with a single command
  • ESD Protection > 4kV
  • Noise Filtration Circuitry
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation
Title
Document Category
DS Number

Tools And Software

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Purchase