We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

E-Scooter Reference Design

E-Scooter Reference Design Components


2N7002-G

2N7002-G

60V, 7.5 Ohm, N-Channel, Enhancement-Mode, Vertical DMOS

The 2N7002 is an enhancement-mode (normally-off) transistor that utilizes a vertical DMOS structure and well-proven silicon-gate manufacturing process. Learn More About 2N7002-G

DSPIC33CK32MP105-I/PT

DSPIC33CK32MP105-I/PT

100 MHz High-Performance DSC

Our dsPIC33CK64MP10x family of digital signal controllers (DSCs) features a 100 MHz dsPIC® DSC core with integrated DSP and enhanced on-chip peripherals. Learn More About DSPIC33CK32MP105-I/PT

MCP1754ST-5002E/CB

MCP1754ST-5002E/CB

16V, High PSRR, 150 mA LDO, Vout = 5.0V

The MCP1754/MCP1754S is a 16 volt, high PSRR voltage regulator with short-circuit current foldback. Learn More About MCP1754ST-5002E/CB

MCP1754ST-3302E/DB

MCP1754ST-3302E/DB

16V, High PSRR, 150 mA LDO, Vout = 3.3V

The MCP1754/MCP1754S is a 16 volt, high PSRR voltage regulator with short-circuit current foldback. Learn More About MCP1754ST-3302E/DB

MCP16331T-E/CH

MCP16331T-E/CH

50V/1A Non-Synchronous Buck Regulator

The MCP16331 is a highly integrated, high-efficiency, fixed-frequency, step-down DC-DC converter in a popular 6-pin SOT-23 or 8-pin TDFN 2 × 3 package that operates from input voltage sources up to 50V. Learn More About MCP16331T-E/CH

MIC4104

MIC4104

100V, 3A Half-Bridge MOSFET Gate Driver

The MIC4103 and MIC4104 are high-frequency, 100V half-bridge MOSFET drivers with faster turn-off characteristics than the MIC4100 and MIC4101 drivers. Learn More About MIC4104

Live Chat

Need Help?

Privacy Policy