Microchip contributed its expertise as a single-source provider of hardware RAID solutions for the ambitious TERRA CLOUD Data Center project.
Our Adaptec® storage adapters, combined with management tools like maxView and ChipLink, optimize DC setup and management.
Our high-performance Adaptec® storage adapters enable connectivity with minimal down time and redundancy with dual-path failover.
In addition to their performance characteristics, our Adaptec® storage adapters are key enablers for highly-secure cloud data center buildouts.
If you are developing storage systems for enterprise and cloud data centers, providing effective data access, storage and protection are crucial to your success. We are leading the way in data center transformation, offering innovative products and solutions for today’s and the next generation of PCIe, 24G SAS, and NVMe technologies.
Adaptec® SmartRAID adapters are full-featured, high-performance enterprise RAID adapters built for a variety of storage requirements. They have the industry's lowest power consumption and provide maximum read/write bandwidth and Input/Output Operations Per Second (IOPS) when coupled with 12 Gbps SSDs.
Adaptec® SmartHBA Host Bus Adapters (HBAs) are the ideal solution for server-based storage systems that require maximum bandwidth and I/O connectivity, low power consumption, high reliability, plus options for data availability. The Smart Storage Platform even allows a combination of RAID and raw devices.