We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TEM0002-02-010C

SmartBerry FPGA Module with SmartFusion2 from Trenz Electronic


Features

  • SmartFusion2 M2S010-VFG400 FPGA
  • RPI2 form factor*
  • 128 MByte DDR3 SDRAM
  • Gigabit Ethernet PHY with RGMII interface
  • 40-pin header (compatible to Raspberry Pi pinout)
  • 4 x 12-pin Pmod headers
  • JTAG and UART via Micro USB
  • 3-pin header for Live Probes
  • MicroSD Card socket
  • 2 x User Button
  • 2 x status LEDs
  • 1 x  RGB LED
  • On board power converters for all needed voltages

Other assembly options for cost or performance optimization plus high volume prices available on request. Click here to visit the Trenz Electronic website for ordering information.

*Raspberry Pi 2 form factor: 93 mm x  63.5 mm 

Overview


EOLed

The Trenz Electronic TEM0002 SmartBerry with Raspberry Pi form factor, is an industrial-grade module based on SmartFusion2 SoC FPGA. The Module has 128 MByte DDR3 SDRAM, a Gigabit Ethernet PHY, four connection options for Pmods, a GPIO Pin header compatible to the Raspberry Pi pinout and a Micro USB to UART interface. SmartFusion2 combines a 166 MHz Cortex-M3 core with 256 KByte Flash, 80 KByte SRAM  and a 12K LUT FPGA core logic.