We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MICRF220-433-EV

MICRF220-433 EVALBOARD


  • Refer to User Guide.

Overview


**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**

MICRF220 is a 300MHz to 450MHz superheterodyne, image-reject, RF receiver with automatic gain control, ASK/OOK demodulator, analog RSSI output, and integrated squelch features. It only requires a crystal and a minimum number of external components to implement. The MICRF220 is ideal for low-cost, lowpower, RKE, TPMS, and remote actuation applications. The MICRF220 achieves −110dBm sensitivity at a bit rate of 1kbps with 0.1% BER. Four demodulator filter bandwidths are selectable in binary steps from 1625Hz to 13kHz at 433.92MHz, allowing the device to support bit rates up to 20kbps. The device operates from a supply voltage of 3.0V to 3.6V, and typically consumes 4.3mA of supply current at 315MHz and 6.0mA at 433.92MHz. A shutdown mode reduces supply current to 0.1μA typical. The squelch feature decreases the activity on the data output pin until valid bits are detected while maintaining overall receiver sensitivity.

Documentation


Title
Document Id
MICRF220 300MHz to 450Mhz, 3.3V ASK/OOK Reciever with RSSI and Squelch Download 6530e2c7-9fbd-48b0-b5e6-035e7690eb0c
MICRF220-433 Evaluation Board User Guide Download 3dbcd5e0-9bb3-4b20-b792-127a5cd9f87c