We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB5734

USB5734 USB3.2 GEN1 CONTROLLER SMARTHUB EVB


  • USB5734 in a 64-pin QFN RoHS compliant package 
  • USB 3.2 Gen 1 compliant (SS, HS, FS, and LS operation) 
  • USB pins are 5 V tolerant 
  • Four downstream USB 2.0/3.2 Gen 1 ports 
  • All downstream ports support individual port power and overcurrent sense 
  • All downstream ports are enabled for battery charging (2.1A max per port) 
  • Can support up to 5A total current downstream at any one time 
  • On-board SPI Flash for external downloadable firmware 
  • Low-cost 4-layer space saving design 
  • Operates from a single voltage (+12.0 V, regulated) external power supply 
  • On-board 25 MHz crystal 
  • Single on-board +5.25 V, 6 Amp regulator 
  • Single on-board +3.3 V, 0.5 Amp regulator 
  • Single on-board +1.2 V, 1 Amp regulator 
  • Port Power and Port Enable LED indicators 
  • LED indicators for SPI/Strap Configuration 
  • On-board IO connector for configurable Mode operations

Overview


The EVB-USB5734 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB5734 SmartHub on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This will allow the user to gain an understanding of the product and accelerate the integration of the EVB-USB5734 into the user’s design. The EVB-USB5734 is compliant with the USB 3.2 Gen1 USB Specification and supports Super-Speed (SS), High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling for complete coverage of all defined USB operation speeds. The evaluation platform supports four downstream ports that are USB 2.0 and USB 3.2 Gen 1 compliant. The EVB-USB5734 is also designed for flexible configuration solutions. It can be configured via default internal register settings, downloadable external firmware to an on-board SPI Flash, through SMBus, or through the on-board configuration switches. Five IO daughter cards are included in the EVB-USB5734 kit. Each IO daughter card initiates a predetermined User Configuration for the USB5734. All new functionality - FlexConnect, I/O Bridging, downstream speed and charging management, UART interface - can be demonstrated using these daughter cards.

Documentation


Title
Document Id
EVB-USB5734 Evaluation Board Users Guide Download 7feddb48-bd7c-4881-a919-5098834d78b8
EVB-USB5734 Evaluation Board Schematics, OrCAD Download 8771f710-5eca-4c10-ba20-d4e12a844348
EVB-USB5734 Evaluation Board Gerber Files Download f0615dff-5aa2-4347-83f8-393dd55e7206
EVB-USB5734 Evaluation Board Bill of Materials Download 711dac19-7cb5-45f8-bbd9-47aea6a92e11
USB Brochure Download b398443d-a77c-4ec2-bea0-ccc4a2106723

Silicon Products

Product
Title
Product
Title
USB5734 4-Port USB SS / Hi-Speed Hub Controller USB5734 4-Port USB SS / Hi-Speed Hub Controller