We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV92X77A

ATEVK-MXT144UD-A

Overview

This kit (ATEVK-MXT144UD-A) is the I2C version for the evaluation and development of Microchip maXTouch applications using the ATMXT144UD Touchscreen Sensor IC.
The device can be connected through a flexible printed circuit (FPC) to an FR4 touchpad (11168). A set of self-adhesive feet have been supplied with the kit to allow for the touchpad assembly to be used on the desk/bench.

1x 2.9” Touchpad Assembly (11168)
1x ATMXT144UD-I2C-PCB (11149)
1x ATUSB-HSBB-PCB (10945)
1x 50 way FFC (CAB1025)
4x Self Adhesive Feet (HW1009)
1x USB Cable (CAB0019)

All supported Windows versions.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATEVK-MXT144UD-A_Documentation.zip Board Design Files Download

Live Chat

Need Help?

Privacy Policy