SAM E70 Motor Control DIM | Microchip Technology

Part Number: EV87E90A

SAM E70 Motor Control DIM


  • 120 pin connector supports higher-pin count packages
  • DIM has reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the SAM E/S/V 32-Bit MCU family
  • Supports board mounted op amps for motor current feedback

Overview


This Dual-Inline-Module (DIM) features a SAME70 144-pin TQFP ARM Cortex M7 microcontroller.  It can be used to evaluate the entire family of SAM E/S and V series devices for motor control applications.  As this MCU does not have integrated OpAmps it features support using the Motor Control System (MCS) inverter board-based op amps for motor current feedback.  This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards.

Package Contents

SAM E70 Motor Control Dual Inline Module (DIM)

Documentation