We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV67K87A

dsPIC33AK128MC106 Digital Power Plug-In Module (PIM)

  • dsPIC33AK128MC106 32-Bit Digital Signal Controller (64-pin TQFP package)
  • ICSP™ programming header
  • On-board LDO with Power Good (PG) function
  • MCP2221A USB to UART/I2C serial converter
  • USB Type C connector
  • Board edge connection interface for analog inputs/outputs, PWM outputs and GPIO ports.
  • Analog input with op amp buffer via test point loop connector; can be used for Bode plot measurements
  • Provides support for the entire dsPIC33AK128MC106 DSC family

Overview


The dsPIC33AK128MC106 Digital Power Plug-In Module (DP PIM) is a demonstration board that in conjunction with different power boards showcases the Microchip dsPIC33AK128MC106 Digital Signal Controller (DSC) features.  It directly plugs-in to the Digital Power Development Board (DM330029) and the Low Power FPC Development Kit (DV330101).

The DP PIM provides access to the dsPIC33AK128MC106 analog inputs, the Digital-to-Analog Converter (DAC) output, the Pulse-Width Modulator (PWM) outputs and the General-Purpose Input and Output (GPIO) ports. 

Documentation


Title
Document Id
dsPIC33AK128MC106 Digital Power PIM User's Guide Download 82c5f29c-1ef4-4102-9138-84370ca06072
dsPIC33Ak128MC106-Digital-Power-PIM-Demo-Projects Link d818763a-45b3-49e9-8aa4-ef80317c704c