We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV48R50A

EV48R50A - GFX Proto board for Curiosity

The Graphics Prototyping Board for Curiosity (EV48R50A) enables developers and customers to integrate and prototype their display modules with the 32-bit MCU Graphics development boards. Users can utilize the LED driver and bare component pad circuits to test functionalities, such as backlight display.

The Graphics Prototype Board for Curiosity with its graphics connector, 6 LCD connectors, LED driver and bare component pads, enables the user to perform these actions:

    Prototype an off-the-shelf display (RGB, parallel 8080, and so on) to an MCU Graphics development board

    Prototype other color modes, such as RGB332 or other interfaces

    Probe display and touch signals for debugging

    Prototype touch controllers and other touch interfaces

    Connect to the Curiosity Pro or Ultra Graphics Port Standard interface

Overview


The Graphics Prototyping Board for Curiosity (EV48R50A) enables developers and customers to integrate and prototype their display modules with the 32-bit MCU Graphics development boards. Users can utilize the LED driver and bare component pad circuits to test functionalities, such as backlight display.

Package Contents

One Graphics Prototype Board for Curiosity

System Requirements

The Graphics Prototype Board has a compatible interface for the display connector on both the SAM and PIC32 development boards. It comes with multiple footprints for flat cable connectors to connect display modules. The board allows for the flexible mapping of display signals from the development board to the display module connectors. Display boards which support a dual edge female 67POS 0.020 connector may be used with the prototyping board.