PIC32 MK MCA Motor Control DIM | Microchip Technology

Part Number: EV10R52A

PIC32 MK MCA Motor Control DIM


  • 120 pin connector supports higher-pin count packages
  • DIM has reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the PIC32MK MCA Series MCU
  • Supports both on-chip and board mounted op amps for motor current feedback

Overview


This Dual-Inline-Module (DIM) features a PIC32MK MCA 48-pin TQFP 32 Bit microcontroller. This is the smallest package in the PIC32MK family.  Since this MCU has on-chip Op Amps, this DIM supports both on-chip and on-board current feedback using the Motor Control System (MCS) inverter board-based op amps for motor current feedback.  This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards.

Package Contents

PIC32 MK MCA Motor Control Dual Inline Module (DIM)

Documentation