We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DV43T08A

High Voltage Motor Control Isolated Debugger Card

The high voltage motor control isolated debugger card is intended for customers working with MCHV-2 or MCHV-3 high voltage motor control kits. This board offers a complete PKOB4 debugger / programmer with an isolation barrier to protect sensitive, low voltage test hardware and PC connections. It is compatible with SAM, PIC32 and dsPIC MCU's utilizing the Plug-In-Module (square, 100 pin interface) found on the MCHV-2 (DM330023-2) and MCHV-3 (DM330023-3) motor control development kits.

System Requirements

dsPICDEM MCHV-2 Development Board - DM330023-2

- or - 

dsPICDEM MCHV-3 Development Board - DM330023-3

And associated MCU Plug-In-Module

Documentation


Title
Document Id
High-Voltage Motor Control Isolated Debugger Card Download 0f59ffbb-01b2-450b-a79c-eb8bcec45ecb