Part Number: DV164140-2

LORA(R) TECHNOLOGY EVALUATION KIT - 900


  • Everything needed to develop a LoRaWAN Network
  • 915 MHz Evaluation Kit
  • Includes an 8-channel Gateway and two Motes
  • Local LoRaWAN Network/Application Server
  • GUI for configuration and testing (Windows, Linux and Mac OS)

 

Overview


The LoRa® Network Evaluation Kit makes it easy for customers to test LoRa technology, range and data rate. The full-featured gateway board includes an LCD screen, SD Card for Config Data, Ethernet connection, 915 MHz antenna, and full-band capture radios. The Gateway evaluation kit also includes two RN2903 Mote boards (Part # DM164139).

The gateway uses a local version of the LoRaWAN network server running under Windows so it does not need an external network connection. This creates a self-contained demo network that makes testing the LoRa network quick and easy.

Package Contents
  • LoRaWAN™ Gateway Core board
  • LoRaWAN Gateway Radio daughter card, 915MHz
  • Two RN2903 LoRa™ Motes
  • Ethernet Cable
  • Three USB Cables (Type-A to Micro-B)
  • Three Antennas
  • SD card

 

Documentation


Title
Document Id
LoRa Technology Evaluation Suite User's Guide Download 874c0f89-cf1f-4423-a605-f8d9401e8683
LoRa Technology Gateway User's Guide Download 80e248ca-660a-4e3f-b215-0b7483c98cd5

Software


Title
Date
LoRa Gateway Firmware Download 29 Sep 2016
LoRa Development Suite for Mac OS Download 20 May 2016
LoRa Development Suite for Windows Download 23 May 2016