We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DV102013

MTCH6303 MULTI-TOUCH PROJECTED CAPACITIVE TOUCH SCREEN DEVELOPMENT KIT

Overview

Microchip's Multi-touch Projected Capacitive Touch Screen Development Kit enables the creation of advanced touch interface solutions using MTCH6303 with up to 18V boost via the MTCH652.

The MTCH6303 solution brings advanced features including noise robustness, larger sensor size support up to 8", faster scanning speeds and the ability to combine with the high voltage driver, MTCH652, to achieve superior signal to noise ratio.  These capabilities enable a wider range of designs including transparent touch screens over displays with advanced multi-touch gestures for a rich user interface.

Features
  • Multi-Touch up to 10 touches
  • 5 touches typically at 100Hz+ each 
  • 27RX x 19TX channels support, approximately 8” touch screens (larger possible)
  • Combines with MTCH652 high voltage driver for superior signal-to-noise ratio (SNR)
  • Integrated single and multi-finger gesture recognition suite including taps, swipes, scrolling and pinching and zooming 
  • Advanced DSP processing provides noise avoidance techniques  
  • USB & I2C communication
  • Supports 3D gestures up to 20cm when combined with the MGC3130 GestIC® controller

Applications
  • Touch screen designs that need cost effective, easy to integrate, fast time to market PCap touch solutions
  • Perfect for, touch screens over displays, control panels, keypads, and many other input devices
  • Targeting the Industrial, Medical, Home & Office Automation, and Consumer markets among others
  • Touch screen controller board with MTCH6303 and MTCH652 High Voltage Driver
  • 8" ITO touch screen    
  • Micro USB cable

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MTCH6303 Software Utility V1.2.1 Software Libraries and Firmware Download
DV102013 Quick Start Guide Supporting Collateral Download
MTCH6303 Projected Capacitive Touch Controller Data Sheet Data Sheets Download
EpicIO PCAP 8" Touch Panel TXP080B002 User Guide Download
MTCH6303 Multi-Touch Projected Capacitive Touch Controller Product Brief Data Sheets Download

Live Chat

Need Help?

Privacy Policy