We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320010-C

DM320010-C - PIC32MZ EMBEDDED GRAPHICS WITH STACKED DRAM (DA) STARTER KIT (CRYPTO)


  • PIC32MZ DA 169 pin BGA
  • 32MB Integrated DRAM
  • Micro SD connector
  • SQI Flash
  • USB
  • 2x20 header (Raspberry-Pi compatible)
  • Crypto

Overview


The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

For starter kits populated with the PIC32MZ2064DAH (older) on the daughter card, please visit the MPLAB Harmony 2 Framework site for information about software, demos, and board support packages.

For starter kits populated with the PIC32MZ2064DAS (newer) on the daughter card, please visit the MPLAB Harmony 3 Framework site for information about software, demos, and board support packages.

This starter kit is designed to be used with the optional Multimedia Expansion Board II (DM320005-5)

Package Contents
  • PIC32MZ DA Starter Kit Board
  • LAN8740 PHY daughter card
  • Ethernet Patch Cord
  • One Standard-A to micro USB cable

Documentation


Title
Document Id
PIC32MZ DA Family Starter Kit User's Guide Download 76a5455f-bde0-4fd0-9a0b-da8b729ca21d