We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM240312

GRAPHICS PIC24FJ256DA210 DEVELOPMENT BOARD


  • PIC24FJ256DA210 16-bit microcontroller
  • Capacitive touch pads and switches
  • Microchip display connector V1
  • USB connectors (embedded host/device/OTG)
  • PICtail™ Plus Modular expansion slot
  • RS-232 serial port and associated hardware
  • Debug connectors supporting MPLAB ICD-3, MPLAB REAL ICE and MPLAB PICkit-3

Overview


The PIC24FJ256DA210 Development Board is a low cost and efficient development board to evaluate the features and performance of the PIC24FJ256DA210 with integrated graphics, mTouch™ and USB. This board is an ideal platform for developing graphical human interface applications.

The development board requires a display board to complete the 2-board setup. It has a Microchip display connector V1, and allows developers to match with any of the listed 3.2”, 4.3” TFT display, or the graphics prototype board available by Microchip.

  • 3.2” 320x240 Truly TFT Display Board (AC164127-4)
  • 4.3” 480x272 Powertip TFT Display Board (AC164127-6)
  • Display Prototype Board (AC164139)

The development board also provides a complete interface to MPLAB ICD-3, MPLAB REAL ICE, and MPLAB PICkit-3 Emulator and Debugger.

Microchip also offers the PIC24FJ256DA210 development kit (DV164039) option which includes the board, 3.2” TFT Sisplay, Graphics Display Prototype Board, and MPLAB ICD-3 Emulator and Debugger.

Documentation


Title
Document Id
CE367 Extended Data Space for PIC24 Download b74daf0e-c2c8-4e3e-85b2-a2dc7cc2c286
PIC24FJ256DA210 Development Board User's Guide Download a8c9e83e-a4e0-4b6f-8663-c168c4da69a3
PIC24FJ256DA210 Development Board Quick Start Guide Download 4fc99a9a-6e25-4b4e-abf1-c525e2f41c4e

Application Notes


Title
Date
Document Category
Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller 28 Apr 2011 Link Application Notes