We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM164149

WATER TOLERANT 2D TOUCH SURFACE DEVELOPMENT KIT - PIC MCU EDITION


  • Touch Pad: 5x6 surface, diamond pattern with dedicated driven shield
  • Two Self-Capacitance, water tolerant Touch buttons
  • PIC16F18456 8-bit PIC Microcontroller - 32 MHz, 28 Kbytes Flash, 2 Kbytes RAM, 256 bytes of EEPROM
  • Debugging and Programming: PKoB 4 (direct MPLAB and Daa Visualizer support
  • LEDs to indicate position and mode
  • LED Driver: MCP23017

Overview


The DM0164149 Water Tolerant 2D Touch Surface development kit - PIC MCU Edition enables easy evaluation of the 2D Touch Surface library. The kit demonstrates water tolerance and noise immunity on a touch pad and has capacitive two touch buttons, all controlled by the same PIC16F18456 MCU.

 

Please be aware of the sister kit (DM080101) offering the same functionality and form factor, running the 2D Touch surface library on a ATtiny1617.

The QT8 Xplained Pro Extension Kit (AC164161) enables you to combine a small touch pad with supported XPRO MCU boards, 8bit and 32bit.

Package Contents
  • DM0164149 Water Tolerant 2D Touch Surface development kit - PIC MCU edition

Documentation


Title
Document Id
DM164149 - Example Project, 2D Touch Surface GUI Download 6f464b47-1f37-4833-bb5c-dc637a2cfc46
Water Tolerant 2D Touch surface kit PIC Edition_DesignDocumentation Download 5eff5ce0-50b5-4320-8a90-1c748420deff
DM164149 - Example Project, Data Visualizer Download 8aeb3577-9111-4515-a9b8-03b6dde30eb1
Water Tolerant 2D Touch Surface Kit PIC MCU Edition User Guide Download f1e8f8ac-b027-4ed3-8364-ae9543575760

Software


Title
Date
2D Touch Surface Utility Download 10 Sep 2020