Part Number: DM163025-1

PICDEM FS USB DEMO BOARD (PIC18F45K50)


PIC18F45K50

Overview


The PICDEM FS USB Demonstration Kit is designed as an easy-to-use evaluation platform for Microchips PIC18F2x/4xK50 family of USB MCUs. These devices support full-speed USB communication without the need for an external crystal, which allows significant cost savings and reduced design effort. The demo kit provides all of the hardware needed to demonstrate and develop a complete USB communication solution. Additional software is available for free at Microchips Libraries for Applications.

Documentation


Title
Document Id
PICDEM™ FS USB Demonstration Board User's Guide Download 15fbf13c-6a38-4f71-a4fa-77161777e902