Part Number: DM160238

DM160238 - MGC3140 DEVELOPMENT KIT EMERALD


The MGC3140 Emerald Development Kit is a complete MGC3140 reference system for evaluation as well as design-in.

Based on Microchip's award winning GestIC technology it enables compelling 3D gesture based UI in embedded systems.

All processing is done on the MGC3140 - no host processing is required.

The system design and straightforward design-in process enables short Time-To-Market (TTT) for your projects.

Overview


The MGC3140 Emerald Development Kit builds a complete MGC3140 reference system for evaluation as well as the design-in of 3D gesture input sensing systems.

The MGC3140 Emerald Development Kit is based on Microchip's award winning GestIC technology and enables true single chip 3D gesture detection.

The design-in is simplified with the help of the AUREA GUI.

Package Contents

Emerald Package:

  • MGC3140 Module
  • I2C to USB Bridge Module
  • Reference Electrode (95 x 60mm sensitive area)
  • Artificial Hands

Online resources: www.microchip.com/gesticgettingstarted

  • AUREA Design-in / Evaluation GUI
  • GestIC Electrode Reference Designs
  • Tutorial Videos
  • MGC3140 Interface Library Manual (I2C)
  • Electrode Design Guide
  • GestIC SDK
  • MGC3140 Datasheet / Product Brief
System Requirements
System Requirements

For GUI:

Windows 7 / Windows 8 / Windows 10

Documentation


Title
Document Id
MGC3140/MXG3141 GestIC Library Interface Description User's Guide Download 20dc0bee-780f-48a0-bfb0-03b2e8043b12
Aurea Graphical User Interface User's Guide Download e31ab113-8723-4df5-8040-0f6c960e177f
MGC3140_Hardware_References_Package Download ac53c66c-b5a4-4b0e-8353-2735952ff8d2
GestIC Design Guide Download de112c34-2c33-4762-9e19-7e6d60a74102