We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM160228

EXPLORER 8 DEVELOPMENT KIT


Please visit our Explorer 8 Design Center for more information.

Please visit MPLAB® Xpress for Code Examples.

  • Supports all 8-bit PIC microcontrollers from 8 to 80 pins
  • Programming headers and power connections for all MCU sockets
  • 3 onboard power rails - 5V, 3.3V, variable (1.5-4.5V)
  • 16 × 2 character LCD module
  • External connections for industry-standard communications and expansion interfaces
  • RS232 and Bluetooth® Low Energy interfaces
  • Push button switches for device reset and user-defi ned inputs
Connection Points

The Explorer 8 Development Kit supports several options to easily add functionality to your design.

  • Micro USB to I2C or Serial - Use the USB interface for diagnostic or control interfaces. USB to I2C/serial conversion is handled automatically.
  • MIKROE Click board™ Support - Two sockets provide access to over 1700 add-on boards, with capabilities ranging from GPS to alcohol sensing.
  • Digilent Pmod Support - Two 12-pin interfaces provide access to expansion boards with options for communications, sensing and power conversion capability.
  • Multiple Expansion Options - A legacy expansion header for PICtail™ daughter card connectivity and a 120-pin edge connector enable you to expand the Explorer 8 Development Kit's capability to suit your needs.
  • 20-pin Add-On Board Connector - Design your own add-on boards for sensor interface or motor drive, and connect them with this simple header.

Overview


Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a tool with the largest number of supported 8-bit PIC MCUs.

Enterprise-Class 8-bit Development
The Explorer 8 Development Kit is the latest offering in a long line of enterprise-class tools for 8-bit PIC microcontrollers. The board is an evolution of the popular PIC18 Explorer Board, and has been updated to take advantage of our most modern features including:
On-chip Core Independent Peripherals
Compatibility with all PIC MCUs
8-, 14-, 20-, 28-, 40/44-, 64- and 80-pin footprints
With the Explorer 8 Development Kit, you can have a single development platform that allows you to update a legacy design while supporting our newest MCU offerings.

All-in-One Solution
Microchip designed the Explorer 8 Development Kit to be your main tool for 8-bit development with support for a wide variety of functions. On-board components enable easy development of human interface, power conversion, Internet of Things (IoT), battery charging and other applications using a powerful 8-bit PIC microcontroller. Additionally, the Explorer 8 Development Kit also has a large capacity for expansion. Two Digilent Pmod™ interfaces, two MIKROE Click board™ sockets and two custom expansion headers allow you to quickly adapt as your development needs change. The Explorer 8 Development Kit supports several program and debug solutions including the PICkit™ 3, ICD 3 and MPLAB® REAL ICE™ In-Circuit Emulator.

Made for MPLAB® Code Configurator
The Explorer 8 Development Kit seamlessly integrates with MPLAB Code Configurator (MCC) for a modern embedded development experience. MCC is a free software plug-in that bridges our MCUs, development hardware and MPLAB X Integrated Development Environment (IDE). It allows you to generate easily modifiable, production-ready application code for many 8-bit PIC MCUs in just a few mouse clicks. Find out more at www.microchip.com/MCC

Please visit our Explorer 8 Design Center for more information.

Documentation


Title
Document Id
Explorer 8 Development Board Demo Code Download a8f19e17-06ba-417c-b24d-84e931dddba5
Explorer 8 Development Board User's Guide Download dfa6452d-3ea0-49fb-a566-e07a7a2b5be3
Explorer 8 Development Board Layout and Schematic Quick Start Guide Download 3562bcea-4371-42b1-bb56-01ab6ee83172
Explorer 8 Development Kit Sell Sheet Download 13e4c240-aaa3-405f-8f01-92a11189a19f