We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATBTLC1000-XSTK

BTLC1000 XPLAINED PRO STARTER KIT


  • The ATBTLC1000-MR110CA BLE module with 2.4GHz BLE4.1 compliant ATBTLC1000A SoC (System on Chip)
  • 3.3V power source from the Xplained Pro through XPro Extension header
  • RESET switch (Option provided for user to mount)
  • Power LED
  • Current measurement header
  • On Board Temperature Sensor
  • SWD header (Option provided for user to mount)
  • External SPI serial Flash (Option provided for user to mount)
  • Extension Port Header - UART. Debug UART. GPIO
  • 32KHz crystal
  • Supported with application examples in Atmel Software Framework

Overview


The BTLC1000 Xplained Starter Kit is a hardware platform to evaluate the ATBTLC1000-MR110CA module with the ARM Cortex M0+ SAML21 Xplained Pro host MCU evaluation board. The Xplained Pro extension plugs into the SAML21 Xplained Pro evaluation board to quickly add Bluetooth Smart connectivity. The ATBTLC1000-MR110CA module is based on s industry leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATBLTC1000-MU-T.

Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATBTLC1000-MR110CA BLE module and explains how to integrate the device in a custom design with the Cortex M0+ SAML21 MCU.

Package Contents
  • ATBTLC1000-XPRO board
  • ATSAML21-XPRO
  • 2 USB TypeA/MicroB cable 1.5m

Documentation


Title
Document Id
Ultra-Low Power BLE ATBTLC1000-QFN Data Sheet Download 7b5468f3-3486-4bb7-8475-0148527c2049
Atmel SAM L21 Xplained Pro User Guide Download f36fe1e3-43c3-4737-bd25-4a0eed9608e8
ATBTLC1000 Xplained Pro User Guide Download a0ec6467-cd3f-4dba-b59d-e0d19cb1094b
ATBTLC1000 Xplained Pro Design Documentation Download fa029a88-aa84-4f13-935f-8fe4dd8e6b9f
Atmel Embedded Debugger User Guide Download 1e53051d-6edd-489d-8216-5c9046d80c44