We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00924

HV56020/22 EVALUATION BOARD

The ADM00924 Development Tool provides:

4 High Voltage Outputs (Up to 225V)
Single Input Voltage Supply (VIN: 2.7V to 5.5V)
PC GUI Application

•Live Data Transmission (up to 22KS/s)

•Data File Transmission (.csv and .wav format supported)

•Data Sample Rate Adjustment for Data Files(8KS/s up to 22KS/s)

•Output Channel Mapping (data steering; direct data to different output channel)

Android Phone GUI Application

•Bluetooth Low Energy 

•Transmits stored data in MCU to actuators

Overview


The ADM00924 is a development tool that allows customers to evaluate the function and capabilities of the HV56020 and HV56022. The Evalution Board presents a 4-channel solution for Haptics applications. The PC GUI will allow the user to feed data via USB connection in two modes of operation: live or stored data file (.csv, .wav file type supported). It also provides the usage of Bluetooth communication to transmit stored data from MCU to actuators via an android phone application.

Documentation


Title
Document Id
ADM00924_User Guide Download 9c3afdbd-cc85-46e7-a225-4c8df1ad7e43
ADM00924 BOM Download c5378777-44f7-4491-b885-33caef98efa8
ADM00924 Schematic Download 2794c3a9-f356-4662-a227-bd175c1b513e
ADM00924 Gerbers Download 9f1ed195-35b6-4fcc-89e1-aa13491a11f6
HV56020/22 - Evaluation Board User’s Guide Download d516b22f-a124-44b8-8bdf-6e110b5ae3db

Software


Title
Date
ADM00924 - Windows GUI Setup Download 17 Dec 2020
ADM00924 - Phone Android Aplication Download 17 Dec 2020

Silicon Products

Product
Title
Product
Title
HV56020 Dual 250V Haptic Drive Amp Array w/Boost HV56020 Dual 250V Haptic Drive Amp Array w/Boost
HV56022 Dual 250V Haptic Drive Amplifier Array HV56022 Dual 250V Haptic Drive Amplifier Array