We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00317

MCP47X6 PICTAIL PLUS DAUGHTER BOARD


  • Explorer 16 Development Board Interface and Firmware
  • PICkit™ Serial Analyzer Interface
  • MCP4726, MCP4716, and MCP4706 devices
  • Easy access to desired signals of the MCP47x6 device
  • Overview


    The MCP47X6 PICtail™ Plus Daughter Board allows customers to evaluate the capabilities of the MCP4726, MCP4716, and MCP4706 devices. This board can be controlled by the MCU of the Explorer 16 Development Board (P/N: DV164033) or by a PICkit™ Serial Analyzer. The board also provides easy access via test points to desired signals to monitor device operation. A buzzer is supplied that is connected to the output of the MCP4726, which allows generation of an audible sound. The buzzer has a volume control.

    Devices Supported: MCP4726MCP4716, and MCP4706

    Documentation


    Title
    Document Id
    MCP47X6 CommScripts Download db9e19bf-8ad0-47e0-a1d2-1a1d0969a6a4
    MCP47X6 PicTail Plus Daughter Board (ADM00317) Gerbers Download 025e2a16-b30c-4a9c-bf82-da94350de319
    MCP47X6 PICtail Plus Daughter Board User's Guide Download 3acad22c-0625-4dad-9137-e6d182f71a72
    MCP47X6 PicTail Plus Daughter Board (ADM00317) BOM Download 954c5456-e93a-48a6-b301-218543cab051

    Software


    Title
    Date
    MCP47X6 PicTail Plus Daughter Board (ADM00317) Firmware Download 14 Oct 2011