Part Number: AC320101

MEB/MEB II UART-TO-USB ADAPTOR BOARD


This Adapter Board uses the MCP2200 to convert USB signals to UART Protocol. The board can be directly connected to the MEB/MEB II PICtail Connector.

Overview


The MEB/MEB II UART-to-USB Adapter Board (AC320101) uses the MCP2200 Breakout Module (ADM00393) to convert USB-to-UART signals that can be accessed directly by the PICtail™ connector on either

 Multimedia Expansion Board (MEB) DM320005

 Multimedia Expansion Board II (MEB II) DM320005-2.

Documentation


Title
Document Id
MEB/MEB II UART-to-USB Adapter Board Information Sheet Download e2b71c0d-3f59-439a-b8b3-55f28ae244f0