We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC320032-3

BM64 BLUETOOTH RADIO DAUGHTER BOARD

Overview

The AC320032-3 BM 64 Bluetooth Radio Daughter card is a companion card for select PIC32 based development kits enabling customers to evaluate and prototype different Bluetooth solutions. This card is compatible with boards such as the Bluetooth Audio Development Kit (DV320032) and the PIC32 Bluetooth Starter Kit (DM320018) via the XC32 header interface. The BM64 Card features a fully certified Bluetooth 4.2 (BDR/EDR/BLE) module solution supporting both voice and data applications. Additionally, support for HSP, HFP, A2DP and AVRCP profiles resides on the radio, allowing the PIC32 to be used for graphics or user interface type functions rather than running the Bluetooth Stack.

This duaghtercard allows customers to evaluate the BM64 Bluetooth SIG certified module provides a complete wireless solution with Bluetooth stack, integrated antenna, and worldwide radio certifications in a compact surface mount package on PIC32 boards supporting the XC32 header.

Compatible with the following development boards:

Software support is available in MPLAB Harmony

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32 Bluetooth Daughter Board - BM64 Information Sheet Brochures Download

Live Chat

Need Help?

Privacy Policy