We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TPG100013-G3

SOFTLOG ICP2GANG(G3)-DPX ICSP 4-CHANNEL GANG PROGRAMMER (PIC32MZ-COMPATIBLE)

Overview

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit AVR, PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

 

  • Designed for ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc. used by Microchip, Atmel, SST and others
  • Ultra fast programming of up to 64 channels simultaneously
  • Multiple devices can be connected in a transparent daisy chain configuration
  • On-board 32MByte flash memory per channel for non-volatile storage of HEX (2 environments), configuration and serialization files
  • Multiple serialization schemes: Sequential, random, pseudo-random and user file (1 to 8 bytes, automatic “retlw”)
  • Windows® DLL/Command line functions for automatic programming
  • Tests Vdd and Vpp for overload with indication by software
  • Wired remote programming via 3 lines: Go/Pass/Fail
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 10MHz)
  • Programmable Vdd source: ICP2-GANG(G3) or target
  • Vdd current limit: 250mA per channel
  • Prevents damage to the connected microcontroller in case of power ON and power OFF
  • Dimensions: 195 x 110 x 68mm
  • Programmer unit
  • Power adapter
  • USB cable
  • RS-232 cable
  • Sub-D 15-pin mating connector - 4 pcs
  • USB install instructions
  • "ICP2-GANG Quick Start” instruction

Cannot load image!

Live Chat

Need Help?

Privacy Policy