RELAY Click is an add-on board in the mikroBus™ form factor. The board features two G6D1AASI-5DC power relay modules, screw terminals for connecting external loads up to 5A, 250V AC/30V DC, and on-board transistors to drive the relays.
Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.
MikroElektronika is a trusted 3rd Party Tool provider
To view this video, please click manage cookies below and accept functional cookies.