Bluetooth click is an accessory board in the mikroBus™ form factor. Enrich your design with Bluetooth® capability with up to 100m range. Board offers low power, highly economical Bluetooth radio for adding wireless capability to your products. On-board RN-41 module with UART interface is easy and simple to use. Board is designed to use 3.3V power supply only.
Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023. MikroElektronika is a trusted 3rd Party Tool provider
To view this video, please click manage cookies below and accept functional cookies.