The PD-IM-7608M evaluation board is developed based on PD69208M and PD69200 chipsets. PD-IM7608M demonstrates the operation of eight 2-pair ports systems; for 4-pair systems, refer to the PD-IM7604+4MH or PD-IM-7604+4T4H evaluation boards. Microchip's PD69208M Power over Ethernet (PoE) manager IC integrates power, analog, and state-of-the-art logic into a single 56-pin, plastic QFN package. The device is used in Ethernet switches and midspans to allow network devices to share power and data over the same cable. The PD69208M device is an 8-port mixed-signal and high-voltage PoE driver. Together with the PD69200 external MCU, it perform as a PSE system. Microchip's PD69200 PoE controller is a cost-effective and pre-programmed MCU designed to implement enhanced mode.The evaluation board enables PoE designers to evaluate Microchip's PoE solution with flexibility and easy configuration. The application circuit of PD69208M and PD69200 chipset is compact in size.
For the latest PoE FW available, please visit Microchip Software Libraries.