Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
This PIC32 Plug-In Module enables PIC32 development on the Explorer 16 development board (DM24000x) and supports the MPLAB REAL ICE Trace Kit (AC244006). An 80 MHz PIC32MX360F512L with 512 KB of Flash, 32 KB of RAM, 4 channels of hardware DMA, and instruction trace is installed on the plug-in module.
This PIM can be used to evaluate the following MCUs: PIC32MX360F512L PIC32MX360F256L PIC32MX340F256H PIC32MX320F128L PIC32MX320F128H PIC32MX320F064H PIC32MX320F032H
Package Contents
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
This PIC32 Plug-In Module enables PIC32 development on the Explorer 16 development board (DM24000x) and supports the MPLAB REAL ICE Trace Kit (AC244006). An 80 MHz PIC32MX360F512L with 512 KB of Flash, 32 KB of RAM, 4 channels of hardware DMA, and instruction trace is installed on the plug-in module.
This PIM can be used to evaluate the following MCUs: PIC32MX360F512L PIC32MX360F256L PIC32MX340F256H PIC32MX320F128L PIC32MX320F128H PIC32MX320F064H PIC32MX320F032H
To view this video, please click manage cookies below and accept functional cookies.