PIC24FJ128GA204 PLUG-IN MODULE | Microchip Technology

Part Number: MA240037

PIC24FJ128GA204 PLUG-IN MODULE


Due to the flexibility allowed by the PPS feature, the 44-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16.

MA240037
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The PIC24FJ128GA204 PIM is designed to demonstrate the capabilities of the PIC24FJ128GA204 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards. The PIC24FJ128GA204 is a 44-pin device with  XLP Technology and Peripheral Pin Select (PPS) features. The PPS feature of this PIC24F family allows many of the digital peripherals on the part to be remapped to use any of a number of pins on the device. This allows for significant improvements in ease of design and helps to reduce cost by allowing for the smallest possible size devices to be used.

Documentation


Software