KSZ8863FLL EVAL BOARD | Microchip Technology

Part Number: KSZ8863FLL-EVAL

KSZ8863FLL EVAL BOARD


  • KSZ8863MLL/FLL/RLL Integrated 3-Port 10/100 Managed Ethernet Switch
  • Two RJ-45 Jacks for Ethernet LAN Interfaces with corresponding Isolation Magnetics
  • (KSZ98863MLL/RLL)
  • Auto MDI/MDI-X on the PHY port
  • 1 PHY Mode and 1 MAC Mode MII Connector for the Switch RMII/MII Interface
  • 2 100Base-FX fiber interface(KSZ8863FLL)
  • 1 USB port to emulate an MIIM, EEPROM, SPI Interface
  • On board EEPROM
  • 2 LEDs per port to Indicate the Status and Activity of the RJ45 port
  • 1 power jack for 5VDC Universal Power Supply

Overview


The KSZ8863MLL/FLL/RLL is Micrel’s third generation fully integrated 3-port switch. The two PHY units of KSZ8863MLL/RLL support 10BASE-T and 100BASE-TX. The KSZ8863FLL supports 100BASE-FX. The devices have been designed for cost sensitive systems, however, still offer a multitude of features, such as switch management, port and tag based VLAN, QoS priority, one MII interfaces and CPU control and data interfaces.

Documentation


Silicon Products

Product
Title
Product
Title
KSZ8863 3-Port 10/100 Managed Ethernet Switch with Fiber Support KSZ8863 3-Port 10/100 Managed Ethernet Switch with Fiber Support