• KSZ8081MNX or KSZ8091MNX 10Base-T/100Base-TX Physical Layer Transceiver
• RJ-45 Jack for Fast Ethernet cable interface
• HP Auto MDI/MDI-X for automatic detection and correction for straight-through and crossover cables
• MII (Media Independent Interface) Connector to interface with a MAC controller
• 2 LED Indicators for status and activity
• Jumpers to configure strapping pins
• Manual Reset Button for quick reboot after re-configuration of strapping pins
The KSZ8081MNX / KSZ8091MNX is a 10Base-T/100Base-TX Physical Layer Transceiver with an MII MAC interface. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through cables. The KSZ8091MNX has all the identical rich features of the KSZ8081MNX plus support for Energy Efficient Ethernet (EEE) and Wake-on-LAN (WOL). The KSZ8081MNX / KSZ8091MNX come in a 32-pin, lead-free QFN package and provides an ideal solution for 10Base-T/100Base-TX applications that have tight PCB board space. The KSZ8081MNX and KSZ8091MNX Eval Boards (KSZ8081MNX-EVAL and KSZ8091MNXEVAL) provide a convenient platform to evaluate the features of the device. All configuration pins are accessible either by jumpers, test points or interface connectors.
Title
|
Document Id
| |||
---|---|---|---|---|
KSZ8081MLX Brochure | Download | b5e9728b-4f4a-4bf1-b666-03f4d5803d4c | ||
KSZ8081MNX-RNB Brochure | Download | 9a790977-0bdf-40c3-b98c-41f59e9b3282 | ||
KSZ8081RNA_RND Brochure | Download | 1eff4340-f389-4b45-a22a-9a3935de9ee4 | ||
KSZ8081_8091MNX Eval Board Rev1_4 Schematic | Download | 1b01b4fe-8763-4963-9bc2-113eee10c826 | ||
KSZ8051 to KSZ8081_91 (32-QFN) Migration_update | Download | 39c44dd3-8031-44f6-b6b2-666f8b8b4dc4 | ||
KSZ80x1 Eval Board README (Gerber & PowerPCB Files) | Download | 2bcaff06-3814-4b38-b045-009c168014a6 | ||
KSZ8081_8091MNX Eval Board Rev1_4 BOM | Download | ff4a2611-8b43-421f-a698-ac7647038895 | ||
QFN55-32LD-LP-1-A.xls | Download | 11b1ccd3-6cbf-448a-8bb8-a4bf3c39ac44 | ||
KSZ80x1 (32-QFN) Eval Board Rev 1.3 | Download | 07e99fc6-f1b1-4b70-98b4-367cbd4a8ff2 | ||
KSZ80x1 (32-QFN) Eval Board Rev 1.3 (PDF) | Download | 0cc0406e-51cc-436b-8805-ad73212aae43 | ||
KSZ8081_8091 Eval Board Read Me First | Download | 42b32a5c-d80e-4fa7-b4f5-aa9e8098092c | ||
KSZ8051 to KSZ8081_91 (32-QFN) Migration | Download | 1827d7a2-f788-49ec-93cf-dc87a86125b4 |