The EV98D91A is a mikroBUSTM socket board for devices produced in a 2-Lead uVSFN contact package. The devices are parasitically powered devices that communicate and are charged through the Single-Wire Interface (SWI). Currently there are two Microchip product families with devices that can be used with this socket board. Microchip's CryptoAuthentication family of security products has the ECC206 and the SHA106. These products are parasitically power versions of ECC204 and SHA104 respectively. The Serial Memory Products Group currently the AT21CS01 1-Kbit Serial Memory. The boards allow for developing applications for these products and allow for configuration of the devices prior to mounting them in an application to aid in prorotyping and early development. The contact package allows for usage in applications where no PCB is required.
Contact Microchip Sales for availablility.
The EV98D91A is Intended for Use with Other Microchip Hardware and Software
Hardware:
Software:
Product |
Title |
Product |
Title |
|---|---|---|---|
| SHA106 | 2-pin package for disposable application running SHA256 cryptography | SHA106 | 2-pin package for disposable application running SHA256 cryptography |
| ECC206 | EDSA sign and HMAC operations with Common Criteria JIL High secure key storage | ECC206 | EDSA sign and HMAC operations with Common Criteria JIL High secure key storage |