The MIC2133 is an enhanced adaptive on-time, synchronous 2 phase buck controller featuring a proprietary Host/User control architecture. This advanced control architecture will enable optimal current sharing of phases in host and user modes with the option of cascading several user devices in parallel to increase current capability of the entire solution.
The MIC2133 operates over an input supply range from 4.5V to 75V and can be used to supply up to 50A of output current. The output voltage is adjustable down to 0.6V with a guaranteed accuracy of ±1%. The device operates with programmable switching frequency from 100 kHz to 800 kHz per phase. The MIC2133 is available in a 32 pin 5mm x 5mm QFN with a junction operating range from –40°C to +125°C.
The MIC2133 has key features listed below:
· Input voltage range: 4.5V to 75V
· Adjustable output from 0.6V to 32V
· Adaptive Constant on Time Control
➢ High Delta V operation
➢ Any Capacitor™ Stable
· 0.6V Internal reference with ±1% accuracy
· Ripple injection from third node which allows greater than 50% duty cycles
· Hyperlight load and phase shedding
· Automatic Phase Shedding with User Settable Thresholds or externally controlled phase shedding for the slave
· Accurate Current balancing between phases
· Accurate phasing between phases which are always 180o out of phase
· 100 KHZ to 800KHZ switching Frequency per phase
· High Voltage Internal 5V LDO for single supply operation
· Secondary LDO to improve system efficiency
· Supports start up to pre-bias output
· Remote sense amplifier for tight output regulation
· Supports Adaptive voltage positioning (AVP) or Droop
· Precision Enable function for low stand-by current
· External programmable soft start to reduce inrush current
· Programmable current limit and hiccup short circuit protection
· Thermal shut down with hysteresis
· Die temperature sense on MIC2133
· Compact size – 5 X 5 mm 32-pin QFN
· –40°C to +125°C junction temperature range
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC2133 Evaluation Board User's Guide | User Guide | Download | ||
| EV66P64A Schematic | Board Design Files | Download | ||
| EV66P64A BOM | Board Design Files | Download | ||
| EV66P64A Gerbers | Board Design Files | Download | ||
| China RoHS Declaration EV66P64A | Certifications | Download | ||
| EU REACH Statement EV66P64A | Certifications | Download | ||
| EU DoC EV66P64A | Certifications | Download |
Live Chat