We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV58Y02A

EV58Y02A Configurable Amp and Filter Bd

- The design consists of 3 boards. AC/DC amplifier, low pass Bessel filter and a high pass Butterworth filter, being connected in series for a complete signal conditioning solution. 

- Boards must be connected in the order mentioned above to ensure correct operation of the design.

- The amplifier is designed with a gain of 50 to provide sufficient amplification of low voltage signals to drive an ADC.

- The lowpass and high pass filters are connected in series to provide a bandpass between 30hz to 20kHz.

- The filters are designed be able to drive an ADC to a resolution of 12-bits.

Overview


The EV58Y02A Evaluation Board has an amplifier as well as a low-pass and high-pass Sallen-Key filter, allowing for a wide range of signal processing capabilities. Users may fine-tune the amplifier's gain and the filter's cutoff frequencies by selectively soldering or unsoldering resistors and capacitors, giving them exact control over signal response. For DC input signals, the use can bypass some capacitors by solder bridging connections. This board allows users to customize frequency response characteristics for a variety of audio and signal processing applications. With its modular architecture and customizable characteristics, the EV58Y02A Evaluation Board provides a versatile platform for experimentation and optimization in fundamental analog signal processing.

Documentation


Title
Document Id
EV58Y02A Schematic Download 7fd9345d-d587-44da-8d90-b03b03062dc3
EV58Y02A Design Files Download 8c8e35be-6d0d-4af8-b8ca-cff650fb94e6
EV58Y02A 3D PDF Download 70eea955-5d69-4f91-9c60-e4ef569897f2
EV58Y02A BOM Download 5a568384-6edd-44ee-ae08-d5518d11920f
EV58Y02A Gerbers Download 8fa12de9-9d49-4d0d-8bee-d33b9134ebcd

Silicon Products

Product
Title
Product
Title
MCP6491 7.5 MHz, Low-Input Bias Current Op Amps MCP6491 7.5 MHz, Low-Input Bias Current Op Amps
MCP6481 4 MHz, Low-Input Bias Current Op Amps MCP6481 4 MHz, Low-Input Bias Current Op Amps