- Python GUI
- UART communication with Curiosity
- I2C communication with MCP2221A USB Bridge
- Arduino code example
- PIC32 code example
- Python code example
- User Guide
- Test scenario example in the User Guide
- Script example for MCP2221 I2C/SMBus Terminal
The EV55L49A MCP3221 Evaluation Board provides the opportunity to evaluate the performance of Microchip’s MCP3221 ADC, a 12-Bit, 22kSPS, Single Channel ADC using a MCP2221A USB to I2C bridge for communicating with the PC GUI. There is also a mikroBUS™ option for direct communication with other MCU platforms.
EV55L49A comes with a new GUI that allows customers to collect data in continuous time domain necessary for applcaitions that require contiounous data collection such as ECG/EKG.