We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV40G35A

EVB-EQCO5X31 USB 3.2 Gen 1 Cable Extender

  • USB 3.2 Type-C Extender card using Microchip EQCO5X31
  • Extends USB 3.2 Gen 1 cables lengths
  • Equalizes, Reclocks and Redrives USB 3.2 Gen 1 (5Gbps) in both directions
  • Supports Type-C reversibility and full VBUS voltage range
  • Transparent to Type-C PD power negotiations

Overview


The EV40G35A is a card that incorporates the EQCO5X31 IC onto a small USB dongle that can be plugged into the host and device ends. The EQCO5X31 IC is a device that can be used on USB 3.2 Gen 1 networks to extend cable distances and improve signal quality to allow for longer cables to be supported. Microchip has called the EQCO5X31 IC a USB Reclocker/Redriver. It includes three functions:

1.  An auto-adaptive equalizer at the receiver which automatically adjusts for frequency-dependent losses in the cable
2. A Reclocker which includes a bit-level CDR that re-times the signal to reset accumulated jitter
3. A Redriver that drives the cleaned-up signal onto a cable or PCB trace

The result is a device that simply passes through the signal at the Physical layer, equalizing the cable losses at its input, reclocking and redriving the signal back out, for both directions. Depending on the cable and connector quality, the EQCO5X31 can support up to 16m of passive cable. Testing has shown that the EV40G35A card can support up to 8-10m of passive USB 3.2 Type-C cable. 

Download the Reference Design Files here

Documentation


Title
Document Id
EQCO5X31 USB Type C™ Evaluation Board User Guides for EV40G35A and EV23B43A Download 1a9a16f9-1bd1-40ab-8b4d-79804834b275

Silicon Products

Product
Title
Product
Title
EQCO5X31 USB 3.2 Gen 1 Reclocker/Redriver EQCO5X31 USB 3.2 Gen 1 Reclocker/Redriver