Part Number: EV27C97A

MCP16361 EVALUATION BOARD


The MCP16361 Evaluation Board has the following features:

Input Voltage Range (VIN): 4V – transient up to 48V
Output Voltage: 3.3V
Output current: typically, 3A @ 3.3V Output, 12V Input
Automatic PFM/PWM Operation for MCP16361
PWM Switching Frequency: 2.2 MHz
Low Device Shutdown Current: 5 µA typical
Low Device Quiescent Current: 20 µA typical (not switching)
Integrated N-channel Buck Switch ON state resistance: 100 mΩ
Internal Compensation
Internal Soft Start
Internal bootstrap diode
Internal Current limit
Power Good Output
Overtemperature protection (if the die temperature exceeds 155°C, with 25°C hysteresis)

Overview


The MCP16361/2/3 can regulate the output voltage over a wide 2V to 20V range, and typically can deliver over 3A of load current at 3.3V output, when supplied from a 12V input. The maximum input voltage range is 4V to 48V. The regulated voltage (VOUT) should be lower than the input voltage (VIN).

Documentation


Title
Document Id
MCP16361 Evaluation Board - Schematic Download 4b04f2bb-21e7-4cbf-8a99-39b9433c28c7
MCP16361 Evaluation Board - Gerbers Download b5e9803e-4bb9-45e2-89f9-fdc7179eec38
MCP16361 Evaluation Board - BOM Download e914f0d3-f950-4825-a506-43c917c1d1f6