We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV13F63A

dsPIC33CK256MC506 Motor Control DIM

Overview

This Dual-Inline-Module (DIM) features a dsPIC33CK256MC506 64-pin TQFP Digital Signal Controller (DSC) device.  It can be used to evaluate the entire family of dsPIC33CKxxxMC50x and dsPIC33CKxxxMC10x DSC devices for motor control applications.  It supports using both the on-chip op amps, or Motor Control System (MCS) inverter board-based op amps for motor current feedback.  This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards.

  • 120 pin connector supports higher-pin count packages
  • DIM has reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the dsPIC33CK256MC506 DSC family
  • Supports both on-chip or board mounted op amps for motor current feedback
230605-MC16-PHOTO-EV13F63A-Front-Transparent.png 230605-MC16-PHOTO-EV13F63A-Back-Transparent.png 230605-MC16-PHOTO-EV13F63A-Angle-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33CK256MC506 Motor Control Dual In-Line Module (DIM) Information Sheet Information Sheets Download
Visit Microchip Discover - dsPIC33CK256MC506 MCLV-48V-300W IDE Examples Software Link

Live Chat

Need Help?

Privacy Policy